Destaco Logo
CPI-RT-4-8-30 : Nest pad blocks feature ribbed neoprene - 1 of 2
CPI-RT-4-8-30 : Nest pad blocks feature ribbed neoprene

CPI-RT-4-8-30Nest Pad Blocks - Neoprene

Visit Product Series:

Round Tooling-Nest Pads

Unit View

Dimensions / Applications

  • Height (in)4
  • Length (in)8

Technical Details

  • Durometer30 (Teal)
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNeoprene
  • Product TypeNest Pad