Destaco Logo
CPI-SAP-18-PM-150 - Proximity Switch Mount, 18mm

CPI-SAP-18-PM-150Proxy Mount 18mm

Unit View

Dimensions / Applications

  • Weight (lb)0.38
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeProximity Switch Mount
  • Spindle Included?No

Related Products