Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Sensor Mounts
CPI-SAP-54 - Proximity switch bracket
CPI-SAP-54
Proximity switch bracket
Email product details
Visit Product Series:
Round Tooling-Sensor Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.3
Technical Details
Apple Core (in)
0.75
Apple Core Size
19
Spindle Included?
No
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Proximity Switch Mount
CAD / Download
Resources
FAQs
Articles