Destaco Logo
CPI-SAP-BM10 : Nest Bumper Mount; Swivel arm Not Included

CPI-SAP-BM10 - Nest Bumper Mount; Swivel arm Not Included

Unit View

Dimensions / Applications

  • Weight (lb)0.2
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)200
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialSteel
  • Product TypeBodyBuilder Accessory Mounting Bracket
  • Spindle Included?No

Related Products