Destaco Logo
CPI-SCM10-600E - Spring Cup Mount Extension

CPI-SCM10-600ESpring Cup Mount Extension

Unit View

Dimensions / Applications

  • Weight (lb)1.27
  • Product ApplicationHANDLING

Technical Details

  • Imperial or Metric ProductImperial
  • Mount Thread3/8 NPT
  • Spindle Included?No
  • Supplied?No
  • Vacuum Port3/8 NPT

Product Information

  • BrandDESTACO
  • Product TypeSpring Cup Mount Exenstion