
Unit View
Dimensions / Applications
- Weight (lb)1.27
Technical Details
- Apple Core (in)0.748
- Apple Core Size19
- Imperial or Metric ProductMetric
- Mount Thread3/8 G
- Supplied?No
- Vacuum Port3/8 G
Product Information
- BrandDESTACO
- Product TypeSpring Cup Mount - Apple Core
- Spindle Included?No