Destaco Logo
CPI-SCMA-400E - Spring Cup Mount - Apple Core

CPI-SCMA-400ESpring Cup Mount - Applecore

Unit View

Dimensions / Applications

  • Weight (lb)1.16
  • Product ApplicationHANDLING

Technical Details

  • Apple Core (in)0.75
  • Apple Core Size19
  • Imperial or Metric ProductImperial
  • Mount Thread3/8 NPT
  • Supplied?No
  • Vacuum Port3/8 NPT

Product Information

  • BrandDESTACO
  • Product TypeSpring Cup Mount - Apple Core
  • Spindle Included?No