
Unit View
Dimensions / Applications
- Weight (lb)1.27
Technical Details
- Bulkhead Thread1 1/2-18 Fine
- Imperial or Metric ProductMetric
- Mount Thread3/8 G
- Supplied?No
- Vacuum Port3/8 G
Product Information
- BrandDESTACO
- Product TypeSpring Cup Mount - Bukhead
- Spindle Included?No