Destaco Logo

CPI-SCMS-40M-100M-B - Spring Cup Mount - Tube Mount (Single Lowered)

Unit View

Dimensions / Applications

  • Weight (lb)1.97

Technical Details

  • Imperial or Metric ProductMetric
  • Mount Thread3/8 G
  • Supplied?No
  • Tube Size40 mm
  • Vacuum Port3/8 G

Product Information

  • BrandDESTACO
  • Product TypeSpring Cup Mount - Tube Mount (Single Lowered)
  • Spindle Included?No

Related Products