
Visit Product Series:
Vacuum Products-Spring Loaded Cup MountsUnit View
Dimensions / Applications
- Weight (lb)2.08
Technical Details
- Imperial or Metric ProductMetric
- Mount Thread3/8 G
- Supplied?No
- Tube Size40 mm
- Vacuum Port3/8 G
Product Information
- BrandDESTACO
- Product TypeSpring Cup Mount - Tube Mount (Single Raised)
- Spindle Included?No