Destaco Logo
CPI-SCMS-45B-100M - Spring Cup Mount

CPI-SCMS-45B-100MSpring Cup Mount

Unit View

Dimensions / Applications

  • Weight (lb)1.8

Technical Details

  • Imperial or Metric ProductMetric
  • Mount Thread3/8 G
  • Supplied?No
  • Tube Size45B
  • Vacuum Port3/8 G

Product Information

  • BrandDESTACO
  • Product TypeSpring Cup Mount
  • Spindle Included?No