Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-T-Clamp
CPI-TCA-60M-60M - T-Clamp - 60/60 mm
CPI-TCA-60M-60M - T-Clamp - 60/60 mm
Email product details
Visit Product Series:
Round Tooling-T-Clamp
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
3.15
Product Application
HANDLING
Technical Details
Maximum Static Clamp Load (ft lb)
600.0
Tube Combinations (in)
2.36 / 2.36
Supplied?
No
Tube Size
60 mm / 60 mm
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
T-Clamp
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
T-Clamp
CPI-TCA-60M-40M - T-Clamp - 60mm Round To 40mm Round
Add to quote
Explore
T-Clamp Bracket Assembly
CPI-TCA-60B-25M - T-Clamp - 60mm Octagon To 25mm Round
Add to quote
Explore