Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Crossbar Tooling
CPI-TPB-HYU-10-1A-ST - TPb - Crossbar Finger
CPI-TPB-HYU-10-1A-ST
TPb - Crossbar Finger
Email product details
Visit Product Series:
Lightweight Tooling-Crossbar Tooling
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
1.62
Technical Details
Supplied?
No
Tube Size
1.00 in
Product Information
Brand
DESTACO
Material
Steel
Product Type
Crossbar Tooling
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles