Destaco Logo
CPI-TPLP15RB - Magnets (1.5In With .03In Urethane Pad And Label)

CPI-TPLP15RB - Magnet 1.5In With .03In Urethane Pad And Label

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)5
  • Product ApplicationHANDLING

Technical Details

  • Cup Size1.50 in
  • Diameter (in)1.5
  • Holding Capacity - Vertical Lift (lbf)17.0
  • Operating Pressure (PSI)35
  • Durometer50 (low skid)
  • Port3/8" NPT Compressed Air Port
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeMag-Lift Magnet
  • Spindle Included?No