
Visit Product Series:
Vacuum Generators Port-Only AdaptersUnit View
Dimensions / Applications
- Weight (oz)6
- Product ApplicationHANDLING
Technical Details
- Cup Thread1/8 NPT
- MountingNo Apple Core
- Sensor PortNo
- Supplied?No
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeVenturi - Low Profile
- Spindle Included?No