Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Generators Port-Only Adapters
CPI-VSA-500-M18 - Micro Venturi Male 1/8-27 NPT
CPI-VSA-500-M18 - Micro Venturi Male 1/8-27 NPT
Email product details
Visit Product Series:
Vacuum Generators Port-Only Adapters
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (oz)
2
Product Application
HANDLING
Technical Details
Apple Core (in)
0.5
Apple Core Size
12.7
Mounting
.50 in. Apple Core
Sensor Port
No
Supplied?
No
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Venturi - MicroTool
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles