Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Wrist Rotate Units
CPI-WRWM-45-60-60 - Wrist Rotate Unit
CPI-WRWM-45-60-60 - Wrist Rotate Unit
Email product details
Visit Product Series:
Round Tooling-Wrist Rotate Units
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
19.26
Weight (lb)
8.58
Technical Details
Rotation
45
Supplied?
No
Tube Size
60 mm
Product Information
Brand
DESTACO
Product Type
Wrist Rotate Unit
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Wrist-Rotate-Units
CPI-WRWM-45-60-50 - Wrist Rotate Unit
Add to quote
Explore
Wrist-Rotate-Units
CPI-WRWM-90-60-60 - Wrist Rotate Unit
Add to quote
Explore