
Visit Product Series:
Bag Grippers-DBGUnit View
Dimensions / Applications
- Weight (lb)49.4
Technical Details
- Back-up OptionsSpring Back-up
- External OptionsValve Package
- Maximum Bag Size17x28x5 in (432x711x122 mm)
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeDestaco Bag Gripper
- Spindle Included?No