
Visit Product Series:
Base Slides-DLBUnit View
Dimensions / Applications
- Weight (lb)0.71
Technical Details
- Cylinder Bore (in)0.563
- Max Air Pressure (PSI)100
- Max Moment Load (in-lbs)15
- Payload (lb)3.1
- Shaft Diameter (in)0.236
- Stroke (in)2.953
- Thrust Force (lbf)20
- Imperial or Metric ProductMetric Version
- Supplied?No
Product Information
- AccessoriesDLT-0623|VLVF-008|OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|SHOK-030|VLVF-008|CABL-010|SLKT-109|SLKT-109V
- BrandRobohand
- Direct ConnectYes
- Product TypeBase Linear Slide
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDLB-B%2BFamily.tif%2Frename%2FDLB-B%2BFamily.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FDLB-T%2BFamily.tif%2Frename%2FDLB-T%2BFamily.png&w=3840&q=75)