
Unit View
Dimensions / Applications
- Weight (lb)18.2
Technical Details
- Cylinder Bore (in)1.5
- Max Air Pressure (PSI)100.0
- Max Moment Load (in-lbs)1200.0
- Payload (lb)99.7
- Shaft Diameter (in)0.984
- Stroke (in)4.921
- Thrust Force (lbf)126.0
- Imperial or Metric ProductMetric Version
- Supplied?No
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|SLKT-105|SLKT-105V|SHOK-029|VLVF-004|OTAL-051|OTAL-052|OTAL-049|OTAL-050|CABL-010|VLVF-005
- BrandRobohand
- Direct ConnectYes
- Product TypeBase Linear Slide
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDLB-B%2BFamily.tif%2Frename%2FDLB-B%2BFamily.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FDLB-T%2BFamily.tif%2Frename%2FDLB-T%2BFamily.png&w=3840&q=75)