
Visit Product Series:
Ball-Rail Slides-DLMUnit View
Dimensions / Applications
- Length (in)4.02
- Weight (lb)0.35
- Width (in)0.83 in
- Product ApplicationPOSITIONING
Technical Details
- Stroke (in)1
- Thrust Force (lbf)15
- Supplied?No
Product Information
- AccessoriesOHSP-017|OHSN-017|OHSP-011|OHSN-011|CABL-010|CABL-013
- BrandRobohand
- Product TypeMini Ball Rail Linear Slide
- Spindle Included?No