
Visit Product Series:
Ball-Rail Slides-DLMUnit View
Dimensions / Applications
- Height (in)1.40
- Length (in)5.00
- Weight (lb)0.50
- Width (in)0.83
- Product ApplicationPOSITIONING
Technical Details
- Stroke (in)2
- Thrust Force (lbf)15
- Spindle Included?No
- Supplied?No
Product Information
- AccessoriesOISA-004|OISA-005|OHSP-011|OHSN-011|CABL-010|CABL-013
- BrandRobohand
- Product TypeMini Ball Rail Linear Slide