Destaco Logo
Default Image

DLM-09M-25-10Mini Ball Rail Linear Slide, 9mm X 10mm Stroke

Visit Product Series:

Ball-Rail Slides-DLM

Unit View

Dimensions / Applications

  • Height (in)2.44
  • Length (in)4.45
  • Weight (lb)1.08
  • Width (in)1.26
  • Product ApplicationPOSITIONING

Technical Details

  • Stroke (in)1
  • Thrust Force (lbf)31
  • Supplied?No

Product Information

  • AccessoriesOISA-004|OISA-005|OHSP-011|OHSN-011|CABL-010|CABL-013
  • BrandRobohand
  • Product TypeMini Ball Rail Linear Slide
  • Spindle Included?No