Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning
Slides
Ball-Rail Slides
Ball-Rail Slides-DLM
DLM-12M-25 - Destaco’S Dlm Series Of Slides Offer Up To 8 Position Sensing Options And Adjustable Precision Stops.
DLM-12M-25 - Destaco’S Dlm Series Of Slides Offer Up To 8 Position Sensing Options And Adjustable Precision Stops.
Email product details
Visit Product Series:
Ball-Rail Slides-DLM
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
4.96
Weight (lb)
1.18
Technical Details
Cylinder Bore (in)
0.81
Max Stroke (in)
1
Payload (lb)
4
Stroke (in)
1.0
Thrust Force (lbf)
31
Imperial or Metric Product
Metric Version
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Information
Accessories
OISA-004|OISA-005|OHSP-011|OHSN-011|CABL-010|CABL-013
Brand
Robohand
Direct Connect
Yes
Product Type
Mini Ball Rail Linear Slide
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DLM Series
DLM-12M-50-30 - MINI BALL RAIL SLIDE 12MM X 30MM STROKE
Add to quote
Explore
DLM Series
DLM-12M-25-10-P - MINI BALL RAIL SLIDE 12MM X 10MM STROKE
Add to quote
Explore