
Unit View
Dimensions / Applications
- Length (in)7.60
- Weight (lb)1.8
- Product ApplicationPOSITIONING
Technical Details
- Stroke (in)3.0
- Thrust Force (lbf)31.0
- Supplied?No
Product Information
- AccessoriesOISA-004|OISA-005|OHSP-011|OHSN-011|CABL-010|CABL-013
- BrandRobohand
- Product TypeMini Ball Rail Linear Slide
- Spindle Included?No