Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning
Slides
Thruster Slides
Thruster Slides-DLT-EL
DLT-06M-E-C-25-V-S - Thruster,Short Body
DLT-06M-E-C-25-V-S - Thruster,Short Body
Visit Product Series:
Thruster Slides-DLT-EL
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.53
Product Application
POSITIONING
Technical Details
Max Air Pressure (PSI)
100
Stroke (in)
1.181
Thrust Force (lbf)
20
Supplied?
No
Product Information
Accessories
DLT-0623|VLVF-007|CABL-013|SHOK-030|OHSN-017|OHSP-017|SLKT-108|SLKT-108V|OISP-014|OISN-014|OSAK-067|VLVF-008|CABL-010
Brand
Robohand
Product Type
Block Thruster Linear Slide
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DLT-E/L Series
DLT-06M-L-C-50-V-S - Thruster,Short Body
Add to quote
Explore
DLT-E/L Series
DLT-06M-E-C-25-V - Block Thruster Linear Slide
Add to quote
Explore