
Visit Product Series:
Thruster Slides-DLT-TANRUUnit View
Dimensions / Applications
- Weight (lb)0.88 lb
- Product ApplicationPOSITIONING
Technical Details
- Max Air Pressure (PSI)100
- Stroke (in)7.874
- Thrust Force (lbf)20
- Supplied?No
Product Information
- AccessoriesDLT-0623|VLVF-007|CABL-013|SHOK-030|OISP-014|OISN-014|OHSP-005|OHSN-005|OSAK-068|OSMK-077|OSAK-070|VLVF-008|CABL-010
- BrandRobohand
- Product TypeBlock Thruster Linear Slide
- Spindle Included?No