Destaco Logo

DLT-08-T-C-8 - Thruster,Replaceable Cyl

Visit Product Series:

Thruster Slides-DLT-TANRU

Unit View

Dimensions / Applications

  • Weight (lb)0.88
  • Product ApplicationPOSITIONING

Technical Details

  • Max Air Pressure (PSI)100
  • Stroke (in)7.874
  • Thrust Force (lbf)20
  • Supplied?No

Product Information

  • AccessoriesDLT-0623|VLVF-007|CABL-013|SHOK-030|OISP-014|OISN-014|OHSP-005|OHSN-005|OSAK-068|OSMK-077|OSAK-070|VLVF-008|CABL-010
  • BrandRobohand
  • Product TypeBlock Thruster Linear Slide
  • Spindle Included?No
Related Products