Destaco Logo

DLT-08M-B-C-44 - Thruster,Block

Visit Product Series:

Thruster Slides-DLT-B

Unit View

Dimensions / Applications

Technical Details

  • Max Air Pressure (PSI)100
  • Stroke (in)1.732
  • Thrust Force (lbf)20
  • Supplied?No

Product Information

  • AccessoriesDLT-0623|VLVF-007|CABL-013|SHOK-030|OISA-005|OISA-004|SLKT-108|SLKT-108V|OISP-014|OISN-014|ODLT-016|OSAK-068|OSMK-077|OSAK-070|VLVF-008|CABL-010
  • BrandRobohand
  • Product TypeBlock Thruster Linear Slide
  • Spindle Included?No

Related Products