
DLT-10M-A - Destaco’S Dlt-10-T Series Of Thrusters Are Lightweight Models With Optional Accessories And Configurations.
Visit Product Series:
Thruster Slides-DLT-TANRUUnit View
Dimensions / Applications
- Weight (lb)2.12
Technical Details
- B - Body Size (in)3.5
- Cylinder Bore (in)0.75
- Max Air Pressure (PSI)100
- Payload (lb)15
- Shaft Diameter (in)0.375
- Stroke (in)11.811
- Thrust Force (lbf)35
- Imperial or Metric ProductMetric Version
- Supplied?No
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|SHOK-028|DLT-1023|VLVF-004|OSAK-055|OHSP-005|OHSN-005|OTAL-047|OTAL-041|OTAL-042|OTAL-048|OTAL-045|OTAL-039|OTAL-046|OTAL-040|OSAK-065|OSAK-056|CABL-010|VLVF-005
- BrandRobohand
- Direct ConnectYes
- Product TypeBlock Thruster Linear Slide
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDLT-T%2BFamily.tif%2Frename%2FDLT-T%2BFamily.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FDLT-B%2BFamily.tif%2Frename%2FDLT-B%2BFamily.png&w=3840&q=75)