Destaco Logo
DLT-10M-A-B-100 - Block Thruster Linear Slide

DLT-10M-A-B-100Block Thruster Linear Slide

Visit Product Series:

Thruster Slides-DLT-TANRU

Unit View

Dimensions / Applications

  • Weight (lb)2.12
  • Product ApplicationPOSITIONING

Technical Details

  • Max Air Pressure (PSI)100
  • Stroke (in)11.811
  • Thrust Force (lbf)35
  • Spindle Included?No
  • Supplied?No

Product Information

  • AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|SHOK-028|DLT-1023|VLVF-004|OSAK-055|OHSP-005|OHSN-005|OTAL-047|OTAL-041|OTAL-042|OTAL-048|OTAL-045|OTAL-039|OTAL-046|OTAL-040|OSAK-065|OSAK-056|CABL-010|VLVF-005
  • BrandRobohand
  • Product TypeBlock Thruster Linear Slide