Destaco Logo
DLT-10M-L-B-80 - Block Thruster Linear Slide, Long Body

DLT-10M-L-B-80Block Thruster Linear Slide, Long Body

Visit Product Series:

Thruster Slides-DLT-EL

Unit View

Dimensions / Applications

  • Product ApplicationPOSITIONING

Technical Details

  • Max Air Pressure (PSI)100
  • Stroke (in)3.937
  • Thrust Force (lbf)35
  • Spindle Included?No
  • Supplied?No

Product Information

  • AccessoriesVLVF-007|OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|SHOK-028|DLT-1023|OTAL-038|OTAL-044|OISA-005|OISA-004|SLKT-100|SLKT-100V|OSAK-055|OTAL-045|OTAL-039|OSAK-065|OSAK-056|VLVF-008|CABL-010
  • BrandRobohand
  • Product TypeBlock Thruster Linear Slide