
Visit Product Series:
Thruster Slides-DLT-TANRUUnit View
Dimensions / Applications
- Weight (lb)3.42
- Product ApplicationPOSITIONING
Technical Details
- Max Air Pressure (PSI)100
- Stroke (in)15.748
- Thrust Force (lbf)70
- Supplied?No
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|SHOK-010|VLVF-004|OSAK-058|OHSP-005|OHSN-005|OTAL-047|OTAL-041|OTAL-042|OTAL-048|OTAL-045|OTAL-039|OTAL-046|OTAL-040|OSAK-057|OSAK-066|CABL-010|VLVF-005
- BrandRobohand
- Product TypeBlock Thruster Linear Slide
- Spindle Included?No
