Destaco Logo
DLT-12M-A-B-50 - Externally Powered, Block Thruster Linear Slide

DLT-12M-A-B-50 - Externally Powered Base Slide

Visit Product Series:

Thruster Slides-DLT-TANRU

Unit View

Dimensions / Applications

  • Weight (lb)3.42
  • Product ApplicationPOSITIONING

Technical Details

  • Max Air Pressure (PSI)100
  • Stroke (in)15.748
  • Thrust Force (lbf)70
  • Supplied?No

Product Information

  • AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|SHOK-010|VLVF-004|OSAK-058|OHSP-005|OHSN-005|OTAL-047|OTAL-041|OTAL-042|OTAL-048|OTAL-045|OTAL-039|OTAL-046|OTAL-040|OSAK-057|OSAK-066|CABL-010|VLVF-005
  • BrandRobohand
  • Product TypeBlock Thruster Linear Slide
  • Spindle Included?No

Related Products