
Unit View
Dimensions / Applications
- Weight (lb)3.42
- Product ApplicationPOSITIONING
Technical Details
- Max Air Pressure (PSI)100
- Stroke (in)1.969
- Thrust Force (lbf)62
- Spindle Included?No
- Supplied?No
Product Information
- AccessoriesVLVF-007|OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|OTAL-038|OTAL-044|OTAL-037|OTAL-043|SHOK-010|OISA-005|OISA-004|OSAK-058|SLKT-102|OSAK-057|OSAK-066|SLKT-102V|VLVF-008|CABL-010
- BrandRobohand
- Product TypeBlock Thruster Linear Slide