Destaco Logo
DLT-20M-L - DirectConnect Internally Powered Thruster Slide

DLT-20M-L - Dlt-E/L - Directconnect Internally Powered Thruster Slide

Visit Product Series:

Thruster Slides-DLT-EL

Unit View

Dimensions / Applications

  • Length (in)10.36169672

Technical Details

  • B - Body Size (in)6.5
  • Cylinder Bore (in)1.5
  • Max Air Pressure (PSI)100.0
  • Payload (lb)59.9
  • Shaft Diameter (in)0.787
  • Stroke (in)6.299
  • Thrust Force (lbf)140.0
  • Imperial or Metric ProductMetric Version
  • Supplied?No

Product Information

  • AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|SHOK-029|VLVF-004|OISA-005|OISA-004|OSAK-062|OTAL-045|OTAL-039|OTAL-046|OTAL-040|OSAK-061|SLKT-104|SLKT-104V|CABL-010|VLVF-005
  • BrandRobohand
  • Direct ConnectYes
  • Product TypeBlock Thruster Linear Slide
  • Spindle Included?No