
DLT-20M-R - Destaco’S Dlt-10-T Series Of Thrusters Are Lightweight Models With Optional Accessories And Configurations.
Visit Product Series:
Thruster Slides-DLT-TANRUUnit View
Dimensions / Applications
- Length (in)10.36169672
- Weight (lb)14.3
Technical Details
- B - Body Size (in)6.5
- Cylinder Bore (in)1.5
- Max Air Pressure (PSI)100
- Payload (lb)54.9
- Shaft Diameter (in)0.787
- Stroke (in)19.685
- Thrust Force (lbf)140
- Imperial or Metric ProductMetric Version
- Supplied?No
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|SHOK-029|VLVF-004|OSAK-062|ODLT-003|ODLT-004|OHSP-005|OHSN-005|OTAL-047|OTAL-041|OTAL-042|OTAL-048|OTAL-045|OTAL-039|OTAL-046|OTAL-040|PLFT-025|CABL-015|CABL-016|VLVF-006|OHSP-020|OSAK-061|CABL-010|VLVF-005
- BrandRobohand
- Direct ConnectYes
- Product TypeBlock Thruster Linear Slide
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDLT-B%2BFamily.tif%2Frename%2FDLT-B%2BFamily.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FDLT-T%2BFamily.tif%2Frename%2FDLT-T%2BFamily.png&w=3840&q=75)