
Unit View
Dimensions / Applications
- Product ApplicationPOSITIONING
Technical Details
- Max Air Pressure (PSI)100.0
- Stroke (in)6.89
- Thrust Force (lbf)140.0
- Supplied?No
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|DLT-1023|SHOK-029|VLVF-004|OISA-005|OISA-004|OSAK-063|OTAL-045|OTAL-039|OTAL-046|OTAL-040|SLKT-104|SLKT-104V|OSAK-064|CABL-010|VLVF-005
- BrandRobohand
- Product TypeBlock Thruster Linear Slide
- Spindle Included?No
Related Products
DLT-E/L Series
DLT-25-L-B-7-V-S - Thruster, Long Body
%3Afill(white)%2Fcatsy.1004%2FDLT-E%2BFamily%2B-%2B19344.jpg%2Frename%2FDLT-E%2BFamily%2B-%2B19344.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075041447%2FDLT-L%2BFamily.jpg%2Frename%2FDLT-L%2BFamily.png&w=3840&q=75)