Destaco Logo
DLT-25-L-B-4-V-S - Thruster, Long Body

DLT-25-L-B-4-V-S - Thruster, Long Body

Visit Product Series:

Thruster Slides-DLT-EL

Unit View

Dimensions / Applications

  • Product ApplicationPOSITIONING

Technical Details

  • Max Air Pressure (PSI)100.0
  • Stroke (in)6.89
  • Thrust Force (lbf)140.0
  • Supplied?No

Product Information

  • AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|DLT-1023|SHOK-029|VLVF-004|OISA-005|OISA-004|OSAK-063|OTAL-045|OTAL-039|OTAL-046|OTAL-040|SLKT-104|SLKT-104V|OSAK-064|CABL-010|VLVF-005
  • BrandRobohand
  • Product TypeBlock Thruster Linear Slide
  • Spindle Included?No

Related Products