Destaco Logo
DLT-25M-B-B-75 - Block Thruster Linear Slide

DLT-25M-B-B-75Thruster, Block

Visit Product Series:

Thruster Slides-DLT-B

Unit View

Dimensions / Applications

  • Product ApplicationPOSITIONING

Technical Details

  • Max Air Pressure (PSI)100.0
  • Stroke (in)4.921
  • Thrust Force (lbf)140.0
  • Supplied?No

Product Information

  • AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|SHOK-029|VLVF-004|OISA-005|OISA-004|OSAK-063|OTAL-051|OTAL-052|OTAL-049|OTAL-050|SLKT-104|SLKT-104V|CABL-010|VLVF-005
  • BrandRobohand
  • Product TypeBlock Thruster Linear Slide
  • Spindle Included?No