Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning
Slides
Thruster Slides
Thruster Slides-DLT-B
DLT-25M-B-C-125-V-S - Thruster, Block
DLT-25M-B-C-125-V-S - Thruster, Block
Visit Product Series:
Thruster Slides-DLT-B
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Product Application
POSITIONING
Technical Details
Max Air Pressure (PSI)
100.0
Stroke (in)
4.921
Thrust Force (lbf)
140.0
Supplied?
No
Product Information
Accessories
OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|SHOK-029|VLVF-004|OHSN-017|OHSP-017|OSAK-063|OTAL-051|OTAL-052|OTAL-049|OTAL-050|SLKT-104|SLKT-104V|CABL-010|VLVF-005
Brand
Robohand
Product Type
Block Thruster Linear Slide
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DLT-B Series
DLT-25M-B-B-25-V-S - Thruster, Block
Add to quote
Explore
DLT-E/L Series
DLT-25M-L-B-100-V-S - Thruster, Metric Long Body
Add to quote
Explore