Visit Product Series:
Thruster Slides-DLT-BUnit View
Dimensions / Applications
Technical Details
- Max Air Pressure (PSI)100.0
- Stroke (in)4.921
- Thrust Force (lbf)140.0
Product Information
- Accessories[OISP-011-C, OISP-011, OISN-011-C, OISN-011, CABL-013, DLT-1023, SHOK-029, VLVF-004, OHSN-017, OHSP-017, OSAK-063, OTAL-051, OTAL-052, OTAL-049, OTAL-050, SLKT-104, SLKT-104V, CABL-010, VLVF-005]
- BrandRobohand
- Product TypeBlock Thruster Linear Slide
- Spindle Included?false