
Visit Product Series:
Thruster Slides-DLT-ELUnit View
Dimensions / Applications
- Weight (lb)19.2
Technical Details
- B - Body Size (in)7.5
- Cylinder Bore (in)1.5
- Max Air Pressure (PSI)100.0
- Payload (lb)99.8
- Shaft Diameter (in)0.984
- Stroke (in)4.921
- Thrust Force (lbf)140.0
- Imperial or Metric ProductMetric Version
- Supplied?No
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|DLT-1023|SHOK-029|VLVF-004|OISA-005|OISA-004|OSAK-063|OTAL-045|OTAL-039|OTAL-046|OTAL-040|SLKT-104|SLKT-104V|OSAK-064|CABL-010|VLVF-005
- BrandRobohand
- Direct ConnectYes
- Product TypeBlock Thruster Linear Slide
- Spindle Included?No

%3Afill(white)%2Fcatsy.1004%2FDLT-B%2BFamily.tif%2Frename%2FDLT-B%2BFamily.png&w=3840&q=75)