Destaco Logo
DLT-25M-N-B-160 - Block Thruster Linear Slide w/ Replaceable Cylinder, Air Cushion

DLT-25M-N-B-160Block Thruster Linear Slide w/ Replaceable Cylinder, Air Cushion

Visit Product Series:

Thruster Slides-DLT-TANRU

Unit View

Dimensions / Applications

  • Weight (lb)19.2

Technical Details

  • Max Air Pressure (PSI)100
  • Stroke (in)19.685
  • Thrust Force (lbf)140
  • Spindle Included?No
  • Supplied?No

Product Information

  • AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|SHOK-029|VLVF-004|ODLT-003|ODLT-004|OSAK-063|OHSP-005|OHSN-005|OTAL-047|OTAL-041|OTAL-042|OTAL-048|OTAL-045|OTAL-039|OTAL-046|OTAL-040|PLFT-025|CABL-015|CABL-016|VLVF-006|OHSP-020|OSAK-064|CABL-010|VLVF-005
  • BrandRobohand
  • Product TypeBlock Thruster Linear Slide