
Visit Product Series:
Parallel Grippers-DPDLUnit View
Dimensions / Applications
- Length (in)3.73 in
- Weight (lb)0.95 lb
- Width (in)1.42 in
Technical Details
- Accuracy (±in)0.002
- Cylinder Bore (in)0.875
- Grip Force (lbf)50
- Maximum Finger Length (in)3.5
- Pressure Range (psi)20-100
Product Information
- AccessoriesOHSP-017|OHSN-017|OHSP-011|OHSN-011|CABL-010|CABL-013|VLVF-008|OFSV-004
- BrandRobohand
- Direct ConnectYes
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No