
Visit Product Series:
Parallel Grippers-DPDLUnit View
Dimensions / Applications
- Height (in)2.64
- Length (in)4.56
- Weight (lb)1.99
- Width (in)1.70
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)1.25
- Grip Force (lbf)100
- Maximum Finger Length (in)4.5
- Pressure Range (psi)20-100
- Repeatability (±in)0.001
- Stroke (in)0.5
- Jaw OperationSynchronous
- Spindle Included?No
- Spring AssistNo
Product Information
- AccessoriesOISA-004|OISA-005|OHSP-011|OHSN-011|CABL-010|CABL-013|VLVF-008|OFSV-004|PLFT-022|PLFT-028
- BrandRobohand
- Direct ConnectYes
- Handle ColorRed
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper