
DPDL-175M-075 - These Parallel Grippers Are Designed For Use In Machine Coolant And Metal Chip Environment Applications.
Visit Product Series:
Parallel Grippers-DPDLUnit View
Dimensions / Applications
- Length (in)6.46
- Weight (lb)3.7
- Protection ClassIP66
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)1.75
- Grip Force (lbf)200
- Maximum Finger Length (in)6
- Pressure Range (psi)20-100
- Repeatability (±in)0.001
- Stroke (in)0.75
- Imperial or Metric ProductMetric
- Jaw OperationSynchronous
- Spring AssistNo
Product Information
- AccessoriesOHSP-015|OHSN-015|CABL-010|CABL-013|OFSV-005
- BrandRobohand
- Direct ConnectYes
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDPDL%2BFamily.tif%2Frename%2FDPDL%2BFamily.png&w=3840&q=75)