
Visit Product Series:
Parallel Grippers-DPDLUnit View
Dimensions / Applications
- Height (in)3.70
- Length (in)6.71
- Weight (lb)3.7
- Width (in)2.55
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)1.75
- Grip Force (lbf)200
- Maximum Finger Length (in)6
- Pressure Range (psi)20-100
- Repeatability (±in)0.001
- Stroke (in)1
- Jaw OperationSynchronous
- Spindle Included?No
- Spring AssistNo
Product Information
- AccessoriesOHSP-015|OHSN-015|CABL-010|CABL-013|OFSV-005
- BrandRobohand
- Direct ConnectYes
- Handle ColorRed
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper