Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-DPDS
DPDS-088M-013 - Destaco’S Dpds Series Includes Compact, Robust Parallel Grippers For Use In Confined Spaces Requiring A High Grip Force.
DPDS-088M-013 - Destaco’S Dpds Series Includes Compact, Robust Parallel Grippers For Use In Confined Spaces Requiring A High Grip Force.
Email product details
Visit Product Series:
Parallel Grippers-DPDS
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
2.13
Weight (lb)
0.51
Protection Class
IP54
Technical Details
Accuracy (±in)
0.002
Cylinder Bore (in)
0.875
Grip Force (lbf)
50
Maximum Finger Length (in)
3.5
Pressure Range (psi)
20-100
Repeatability (±in)
0.001
Stroke (in)
0.13
Imperial or Metric Product
Metric
Jaw Operation
Synchronous
Spring Assist
No
Show More
Product Information
Accessories
OISA-004|OISA-005|OHSP-011|OHSN-011|CABL-010|CABL-013|VLVF-008|OFSV-004
Brand
Robohand
Direct Connect
Yes
Product Type
General Industrial 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DPDS Series
DPDS-088M-019 - Parallel Gripper,Direct Connect
Add to quote
Explore
DPDS Series
DPDS-088M-019-B - General Industrial 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore