Destaco Logo
Default Image

DPDS-088M-025-CRGeneral Industrial 2-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-DPDS

Unit View

Dimensions / Applications

  • Height (in)1.65
  • Length (in)2.26
  • Weight (lb)0.51
  • Width (in)1.42

Technical Details

  • Accuracy (±in)0.002
  • Cylinder Bore (in)0.875
  • Grip Force (lbf)50
  • Maximum Finger Length (in)3.5
  • Pressure Range (psi)20-100
  • Repeatability (±in)0.001
  • Stroke (in)0.25
  • Jaw OperationSynchronous
  • Spring AssistNo
  • Supplied?No

Product Information

  • AccessoriesOISA-004|OISA-005|OHSP-011|OHSN-011|CABL-010|CABL-013|VLVF-008|OFSV-004
  • BrandRobohand
  • Direct ConnectYes
  • Handle ColorRed
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No